IESNA:LM-63-2002
[TEST]P944409
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]45551
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6070 5597.2 5166.3 4764.9 4437.4 4297 4289.6 4363.5 4560.5 4979.1
5631.7 6395 7256.9 8202.5 8995.4 9712 10376.8 11113.1 11714 12359.1
13154.5 13679 14065.6 14563 15277.1 16725.1 18889.6 21615.5 23863.8 23565.8
19332.8 10367 3381 1435.6 561.4 184.7 0
6070 5631.7 5203.2 4796.9 4469.4 4306.9 4309.3 4378.3 4572.8 4986.5
5626.7 6358.1 7222.4 8180.3 8975.7 9702.1 10352.2 11049.1 11677 12324.6
13105.2 13708.5 14124.7 14479.3 15218 16577.3 18635.9 21364.4 23770.2 23509.2
19699.7 10948.1 3888.2 1494.7 627.9 224.1 0
6070 5646.4 5235.2 4846.1 4521.1 4336.4 4311.8 4356.1 4506.3 4824
5368.2 6099.5 6944.2 7847.9 8699.9 9465.7 10106 10692 11310.1 12014.4
12797.4 13642.1 14331.6 14865.9 15518.5 16624.1 18399.5 21073.8 24117.4 25338.8
22534 14629.5 5831.1 2605.3 1150 411.2 0
6070 5639 5264.8 4900.3 4582.6 4398 4343.8 4375.8 4479.2 4713.2
5153.9 5779.4 6525.5 7340.6 8177.8 9054.5 9889.3 10591.1 11251 11972.5
12849.1 13725.8 14523.6 15240.2 16072.5 17114.1 18739.4 21393.9 25434.8 29411.7
29340.3 21662.3 11029.4 5208.1 2408.3 824.9 0
6070 5676 5336.2 5021 4732.9 4528.5 4452.1 4466.9 4545.7 4718.1
5030.8 5511 6153.7 6843.2 7569.6 8426.6 9423.9 10465.5 11386.4 12339.4
13260.4 14287.2 15370.7 16400 17552.5 19005.3 21051.6 24065.7 28879.8 34947.3
37126.6 28983.2 18832.9 9665.2 4186.2 1302.6 0
6070 5671.1 5358.3 5043.1 4759.9 4545.7 4459.5 4479.2 4555.6 4723
5003.7 5471.6 6089.7 6769.3 7478.5 8315.7 9322.9 10381.8 11352 12349.3
13297.3 14321.7 15405.2 16491.1 17697.7 19197.4 21241.2 24215.9 28884.7 34816.8
37109.4 29419.1 18751.7 9515 4095.1 1255.9 0
6070 5722.8 5439.6 5178.6 4932.3 4735.3 4634.4 4617.1 4691 4841.2
5082.5 5454.4 5927.2 6496 7200.3 8003 9047.1 10216.8 11494.8 12854.1
14220.7 15565.2 16833.4 18067.1 19372.2 20844.8 22506.9 24558.2 27188.1 29677.6
28153.4 19793.3 8483.2 2701.3 975.1 238.9 0
6070 5786.8 5562.7 5370.6 5188.4 5028.4 4924.9 4875.7 4907.7 5038.2
5250 5525.8 5890.2 6397.5 7089.4 7966.1 9015.1 10221.7 11531.7 12866.4
14137 15351 16505.9 17618.9 18621.2 19495.3 20182.4 20569 20248.9 17825.8
11332.3 3964.6 1556.3 893.9 443.2 152.7 0
6070 5875.4 5725.2 5597.2 5483.9 5373.1 5304.2 5282 5304.2 5390.3
5535.6 5742.5 6050.3 6523.1 7153.5 7953.8 8921.5 10014.8 11130.3 12218.8
13221 14213.4 15035.8 15764.7 16299.1 16565 16466.5 15690.8 13565.7 9138.2
3779.9 1622.8 1110.6 780.6 499.9 216.7 0
6070 5961.6 5890.2 5838.5 5789.3 5752.3 5744.9 5776.9 5843.4 5964.1
6124.2 6335.9 6624 7059.9 7618.9 8355.1 9261.3 10283.3 11354.4 12467.5
13597.7 14713.2 15747.5 16638.9 17345.6 17621.4 17087.1 15028.4 10655.1 4806.7
1992.1 1275.6 903.7 618.1 403.8 184.7 0
6070 6087.2 6097.1 6124.2 6153.7 6198 6264.5 6377.8 6532.9 6729.9
6983.6 7293.8 7724.8 8325.6 9111.1 10064.1 11142.7 12285.2 13472.2 14661.5
15841 16998.4 18086.8 18832.9 18978.2 18200.1 16134.1 12482.2 7222.4 2706.3
1398.7 967.7 669.8 413.7 246.2 88.6 0
6070 6121.7 6166 6239.9 6303.9 6380.2 6483.7 6609.3 6784.1 6995.9
7249.5 7579.5 8015.3 8589.1 9283.5 10093.6 10982.6 11913.4 12878.7 13824.3
14728 15624.3 16385.2 16818.6 16631.5 15599.7 13521.4 10312.8 5877.9 2228.5
1189.4 810.2 561.4 337.4 184.7 51.7 0
6070 6161.1 6252.2 6350.7 6459 6552.6 6680.7 6826 6978.6 7183
7409.6 7665.7 7998.1 8414.2 8899.4 9443.6 10037 10647.7 11273.2 11864.2
12418.2 12866.4 13097.9 12910.7 12152.3 10706.8 8709.7 6308.8 3582.9 1644.9
1002.2 709.2 502.3 327.5 194.5 66.5 0
6070 6207.9 6367.9 6532.9 6675.7 6786.6 6907.2 7000.8 7072.2 7141.2
7190.4 7227.3 7261.8 7279 7252 7131.3 6909.7 6641.3 6377.8 5991.2
5358.3 4548.2 3767.6 3117.5 2585.6 2164.5 1837 1580.9 1364.2 1179.5
992.4 829.9 674.7 504.8 322.6 118.2 0
6070 6276.8 6481.2 6680.7 6816.1 6904.8 6951.5 6968.8 6931.8 6867.8
6774.2 6636.3 6412.3 6121.7 5757.2 5353.4 4959.4 4582.6 4210.8 3836.5
3457.3 3112.6 2817.1 2526.5 2272.9 2051.2 1866.5 1706.5 1551.4 1396.2
1214 1039.2 837.2 625.5 366.9 145.3 0
6070 6335.9 6592 6774.2 6887.5 6924.5 6902.3 6862.9 6771.8 6641.3
6427 6092.1 5708 5341.1 5057.9 4824 4562.9 4262.5 3954.7 3666.6
3432.7 3307.1 3124.9 2873.7 2634.8 2418.1 2199 1984.7 1795.1 1612.9
1403.6 1174.6 908.6 642.7 374.3 179.8 0
6070 6385.2 6658.5 6828.4 6890 6870.3 6833.3 6749.6 6599.4 6365.5
6055.2 5725.2 5427.3 5166.3 4917.5 4673.8 4415.2 4141.9 3903 3723.2
3669.1 3654.3 3528.7 3321.9 3097.8 2868.8 2593 2322.1 2070.9 1859.2
1652.3 1423.3 1196.8 923.4 645.2 334.9 0
6070 6436.9 6717.6 6867.8 6880.1 6828.4 6761.9 6633.9 6402.4 6119.2
5865.6 5656.3 5432.2 5171.2 4880.6 4595 4297 4016.3 3757.7 3610
3560.7 3496.7 3420.4 3289.9 3063.3 2836.8 2639.8 2457.5 2317.2 2162
1967.5 1760.7 1536.6 1273.1 997.3 593.5 0
6070 6468.9 6747.2 6858 6845.7 6769.3 6665.9 6488.6 6225.1 5988.7
5823.7 5663.7 5464.2 5205.7 4890.5 4528.5 4171.4 3834.1 3538.6 3408.1
3270.2 3176.6 3065.8 2829.4 2595.4 2415.7 2265.5 2157.1 2070.9 1935.5
1802.5 1600.6 1374.1 1152.4 891.4 529.4 0
6070 6481.2 6774.2 6867.8 6828.4 6747.2 6616.6 6387.6 6131.5 5941.9
5801.6 5656.3 5469.1 5230.3 4897.8 4489.1 4038.4 3634.6 3321.9 3166.7
2994.4 2839.2 2620.1 2359 2159.6 2006.9 1886.2 1785.3 1676.9 1551.4
1457.8 1263.2 1029.3 842.2 647.6 325 0
6070 6518.1 6793.9 6872.7 6830.9 6737.3 6577.2 6345.8 6089.7 5912.4
5779.4 5619.3 5444.5 5188.4 4858.4 4452.1 3989.2 3533.6 3193.8 2964.8
2735.8 2568.4 2332 2137.4 1950.3 1805 1689.3 1598.1 1521.8 1435.6
1516.9 1258.3 960.4 733.8 544.2 226.5 0
6070 6515.7 6798.9 6880.1 6835.8 6732.4 6589.6 6348.2 6084.8 5917.3
5779.4 5626.7 5456.8 5208.1 4885.5 4476.8 4011.4 3546 3184 2942.6
2713.6 2538.8 2307.3 2107.9 1920.7 1773 1657.2 1568.6 1502.1 1415.9
1566.1 1159.8 918.5 738.7 549.1 226.5 0
